Download document () of 20
We make what matters work*
To be discontinued

N426-03M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 3M (10 ft.)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange
Yellow to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N426-03M
UPC
037332127297
Product Length/Depth
6.1 in
Product Height
0.25 in
Product Width
5.7 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Global Catalog
N426-03M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Orange
Yellow
Package Contents
3 Meter SC/SC Mode Conditioning Cable
Connector Color
Blue
Gray
Cable Jacket Material
PVC
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Clad Diameter
125
Insertion Loss
MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
Number Of Fibers
2
Outer Cable Diameter
2.85±0.1 mm x 5.85±0.2 mm
Endface Polish
PC
Optical Mode
OM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.