Download document () of 20
We make what matters work*

N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

  • Lifetime limited warranty (Worldwide)
  • LC/ST or LC/SC
  • Available in 62.5/125 or 50/125 Micro
  • Utilize Existing SC or ST Cabling with new LC type switches

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N457-001-62
UPC
037332135384
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N457-001-62
Product Type
Preloaded fiber optic patch panel

Product specifications

Color
Orange
Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
LC/ST Duplex Multimode 62.5/125 Male-Female Fiber Adapter Cable, 1-ft. (0.31 m)
Connector type
Networking-fiber
Cable Jacket Material
LSZH
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
ST DUPLEX (FEMALE)
Technology
Multimode
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature
-4° to 140°F (-20° to 60°C)
Clad Diameter
125
Core Diameter - Max
62.5
Number Of Fibers
2
Connector group
LC
ST
Connector
LC duplex (male)
ST duplex (female)
Optical Mode
OM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.