Download document () of 20
We make what matters work*

N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

  • Utilize Existing SC or ST Cabling with new LC type switches
  • Available in 62.5/125 or 50/125 Micron
  • LC/ST or LC/SC

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM2 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM2-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N458-001-50
UPC
037332135407
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
Global Catalog
N458-001-50
Product Type
Preloaded fiber optic patch panel

Product specifications

Color
Orange
Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
LC/SC Duplex Multimode 50/125 Male-Female Fiber Adapter Cable, 1-ft. (0.31 m)
Connector type
Networking-fiber
Cable Jacket Material
LSZH
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (FEMALE)
Technology
Multimode
Clad Diameter
125
Core Diameter - Max
50
Number Of Fibers
2
Connector group
SC
LC
Connector
SC duplex (female)
LC duplex (male)
Optical Mode
OM2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.