Download document () of 20
We make what matters work*

N482-3M8L12-B

40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex

  • Guaranteed compatibility when used with recommended cabling
  • Factory-terminated OM4 connectors
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
  • Designed specifically for use with cables, such as the N820- and N821-Series cables
  • 3 magenta built-in 2-meter 8-fiber MTP multimode cables
  • Simple installation with no tools required
  • For use with N482-01U or N482-02U chassis
  • Lifetime limited warranty (Worldwide)
  • Supports 40 GbE internally using OM4 fiber optic cable

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-3M8L12-B
UPC
037332200853
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
13.2 in
Product Weight
0.6 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N482-3M8L12-B
Product Type
Cassette

Product specifications

Package Contents
Owner’s manual
N482-3M8L12-B OM4 Fiber Breakout Cassette
System Requirements
Guaranteed compatibility when used with recommended cabling
Designed specifically for use with N820- and N821-Series cables
QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
Product Features
Built-in Cables
SideA Connector1
8F MTP/MPO (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12
Connector
LC duplex (female)
8F MTP/MPO (female)

Export product specification