Download document () of 20
We make what matters work*

N482-6M24-6M24

100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )

  • 100/120Gb Breakout Cassette, with (x6) 24-Fiber MTP/MPO connections ( Female )
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Lifetime limited warranty (Worldwide)
  • Designed specifically for use with cables, such as the N846-Series cables
  • High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
  • Guaranteed compatibility when used with recommended cabling

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-6M24-6M24
UPC
037332184566
Product Length/Depth
0.9 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.18 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N482-6M24-6M24
Product Type
Cassette

Product specifications

Color
Black
Package Contents
Quick Start Guide
N482-6M24-6M24 100/120Gb Breakout Cassette - (x6) 24-Fiber MTP/MPO
System Requirements
Designed specifically for use with N846-Series cables
Guaranteed compatibility when used with recommended cabling
SideA Connector1
24F MTP/MPO (FEMALE)
SideB Connector1
24F MTP/MPO (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
6
Connector
24F MTP/MPO (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.