Download document () of 20
We make what matters work*

N484-3M8L12S

40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N484 Chassis

  • Factory-terminated singlemode connectors reduce installation time
  • Lifetime limited warranty (Worldwide)
  • Simple installation with no tools required
  • Supports 40/100 GbE internally using singlemode fiber optic cable
  • For use with N484-01U or N484-00U chassis
  • Optimized for parallel optics and Base-8 connectivity

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-3M8L12S
UPC
037332205759
Product Length/Depth
1.18 in
Product Height
4.72 in
Product Width
3.46 in
Product Weight
0.3 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N484-3M8L12S
Product Type
Cassette

Product specifications

Package Contents
Quick Start Guide
N484-3M8L12S 9/125 Singlemode Fiber Optic 40/100 Gb to 10/25 Gb Breakout Cassette
System Requirements
Guaranteed compatibility with recommended cabling, including N370- and N390-Series
QSFP switches that use 8-fiber per port to support 4 x LC 10 Gb breakout
8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 connectivity
SideA Connector1
8F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Singlemode
Features
Flex Center
Number Of Ports
12
Connector
LC duplex (female)
8F MTP/MPO (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.