Download document () of 20
We make what matters work*

N48LSM-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48LSM-16X16
UPC
037332268761
Product Length/Depth
18.97 in
Product Height
1.73 in
Product Width
14.76 in
Product Weight
5.732 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
RoHS
Global Catalog
N48LSM-16X16
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Spine-Leaf
Color
Black
Package Contents
N48LSM-16X16 Spine-Leaf MPO Panel, 16 x 16 Ports, 1U
Owner's manual
Connector Color
Gray
Product Features
All-in-One Kit
Numbered Ports
Labeled Ports
Built-in Cables
Network Speed


400 Gbps
100 Gbps
40 Gbps
Product Highlights
1U patch panel designed for cost-effective spine and leaf cabling
Mounts easily into 1U of space in your EIA-standard 19 in. rack or cabinet
Lifetime limited warranty (Worldwide)
Replaces standard MTP/MPO-to-LC cross-connect to reduce troubleshooting and labor
All-in-one solution for 50/125 multimode OM4 8-fiber network cabling
Front and rear wire managers help organize cables and eliminate clutter
Rack Height
1U
SideA Connector1
12F MTP/MPO (MALE)
SideB Connector1
12F MTP/MPO (MALE)
Technology
Fiber
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
8
Panel Dimensions
17.56" X 1.73" X 14.76"
Primary Form Factor
Rackmount
Number Of Ports
32
Total Number of Ports
32
Panel Style
Spine-Leaf
Wavelength
1300 nm
850 nm
Connector
12F MTP/MPO (male)
Attenuation 1300NM
1.0 dB / km
Attenuation 850NM
3.0 dB / km
Endface Polish
PC
Optical Mode
OM4
Mode
Multimode
Optical Port

MPO/MTP
Network Speed Support
40 Gbps
100 Gbps
400 Gbps
Fiber Type
50/125

Export product specification