Download document () of 20
We make what matters work*

N48LSS-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 32 x 32 Ports, 1U

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48LSS-32X32
UPC
037332268792
Product Length/Depth
18.97 in
Product Height
1.73 in
Product Width
14.76 in
Product Weight
6.172 lb
Compliances
CE Marked
RoHS
REACH
Global Catalog
N48LSS-32X32
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Spine-Leaf
Color
Black
Package Contents
Owner's manual
N48LSS-32X32 Spine-Leaf MPO Panel, 32 x 32 Ports, 1U
Connector Color
Black
Product Features
All-in-One Kit
Labeled Ports
Numbered Ports
Built-in Cables
Network Speed


400 Gbps
100 Gbps
40 Gbps
Product Highlights
Replaces standard MTP/MPO-to-LC cross-connect to reduce troubleshooting and labor
Mounts easily into 1U of space in your EIA-standard 19 in. rack or cabinet
All-in-one solution for 9/125 singlemode OS2 8-fiber network cabling
1U patch panel designed for cost-effective spine and leaf cabling
Lifetime limited warranty (Worldwide)
Front and rear wire managers help organize cables and eliminate clutter
Rack Height
1U
SideA Connector1
12F MTP/MPO (MALE)
SideB Connector1
12F MTP/MPO (MALE)
Technology
Fiber
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.70 dB
Number Of Fibers
8
Panel Dimensions
17.56" X 1.73" X 14.76"
Primary Form Factor
Rackmount
Number Of Ports
64
Total Number of Ports
64
Panel Style
Spine-Leaf
Wavelength
1310 nm
1550 nm
Connector
12F MTP/MPO (male)
Attenuation 1310NM
0.36 dB / km
Attenuation 1550NM
0.22 dB / km
Endface Polish
APC
Optical Mode
OS2
Mode
Singlemode
Optical Port

MPO/MTP
Network Speed Support
100 Gbps
40 Gbps
400 Gbps
Fiber Type
9/125

Export product specification