Download document () of 20
We make what matters work*

N48M-24M8L4-10

Preloaded Fiber Patch Panel, 3U - 24x (12F MTP/MPO-PC to 4x LC Duplex F/F) 8F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48M-24M8L4-10
UPC
037332262257
Product Length/Depth
12.99 in
Product Height
5.23 in
Product Width
17.4 in
Product Weight
14.33 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N48M-24M8L4-10
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N48M-24M8L4-10 Preloaded Fiber Patch Panel
Installation guide
(24) MTP/MPO-PC to LC Duplex trunk cables, 10 m (32.8 ft.)
Connector type
Networking-fiber
Product Features
All-in-One Kit
Push/Pull Tabs
Built-in Cables
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Lifetime limited warranty (Worldwide)
24 MTP/MPO-to-LC 8-fiber OM4 multimode cables come coiled inside for instant use
Flexible cable length allows reuse of cables if equipment is moved
96 LC Duplex ports protected by fold-down front panel with organization labels
Aluminum chassis mounts into 3U of space in EIA-standard 19 in. racks
Use only as much cable as you need; store the remainder inside to avoid clutter
Rack Height
3U
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
MTP/MPO: ≤ 0.35 dB; LC: ≤ 0.20 dB
Number Of Fibers
8
Panel Cable Length
10 m
Panel Cable Number
24
Panel Dimensions
17.42" X 5.24" X 12.99"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
10M (32.8 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
1300 nm
850 nm
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1300NM
1.0 dB / km
Attenuation 850NM
3.0 dB / km
Endface Polish
PC
Optical Mode
OM4
Mode
Multimode
Optical Port


MPO/MTP
LC
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.