Download document () of 20
We make what matters work*

N48M-2M8L4-20

Preloaded Fiber Panel, 1U - 2x (12F MTP/MPO-PC to 4x LC Duplex F/M) 8F Trunk Cables, OM4 Multimode, 20 m (65.6 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48M-2M8L4-20
UPC
037332262196
Product Length/Depth
10.19 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
5.07 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N48M-2M8L4-20
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
Installation guide
N48M-2M8L4-20 Preloaded Fiber Panel
(2) MTP/MPO-PC to LC Duplex trunk cables, 20 m (65.6 ft.)
Connector Color
Black
White
Aqua
Connector type
Networking-fiber
Product Features
All-in-One Kit
Push/Pull Tabs
Built-in Cables
Network Speed
100 Gbps
40 Gbps
400 Gbps
Product Highlights
Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks
Use only as much cable as you need; store the remainder inside to avoid clutter
Dual MTP/MPO-to-LC 8-fiber OM4 multimode cables come coiled inside for instant use
Lifetime limited warranty (Worldwide)
Flexible cable length allows reuse of cables if equipment is moved
Rack Height
1U
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
MTP/MPO: ≤ 0.35 dB; LC: ≤ 0.20 dB
Number Of Fibers
8
Panel Cable Length
20 m
Panel Cable Number
2
Panel Dimensions
17.32" X 1.73" X 10.20"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
20M (65.6 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
850 nm
1300 nm
Connector group
LC
MPO
Connector
12F MPO (female)
LC duplex (male)
Attenuation 1300NM
1.0 dB / km
Attenuation 850NM
3.0 dB / km
Endface Polish
PC
Optical Mode
OM4
Mode
Multimode
Optical Port


MPO/MTP
LC
Fiber Type
50/125

Export product specification