Download document () of 20
We make what matters work*

N48M-4M3X8M-10

Preloaded Fiber Panel, 1U - 4x (3x8F MTP/MPO-PC F/F) 24F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48M-4M3X8M-10
UPC
037332264015
Product Length/Depth
10.19 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
5.732 lb
Compliances
RoHS
REACH
Global Catalog
N48M-4M3X8M-10
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
Installation guide
(4) MTP/MPO-PC to MTP/MPO-PC trunk cables, 10 m (32.8 ft.)
N48M-4M3X8M-10 Preloaded Fiber Panel
Connector Color
Aqua
Black
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
All-in-One Kit
Built-in Cables
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Flexible cable length allows reuse of cables if equipment is moved
4 MTP/MPO-PC 24-fiber OM4 multimode cables come coiled inside for instant use
Use only as much cable as you need; store the remainder inside to avoid clutter
Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks
Rack Height
1U
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
24
Panel Cable Length
10 m
Panel Cable Number
4
Panel Dimensions
17.32" X 1.73" X 10.20"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
10M (32.8 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
850 nm
1300 nm
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1300NM
1.0 dB / km
Attenuation 850NM
3.0 dB / km
Endface Polish
PC
Optical Mode
OM4
Mode
Multimode
Optical Port

MPO/MTP
Fiber Type
50/125

Export product specification