Download document () of 20
We make what matters work*

N48S-48M8L4-05

Preloaded Fiber Patch Panel, 3U - 48x (12F MTP/MPO-APC to 4x LC Duplex F/F) 8F Trunk Cables, OS2 Singlemode, 5 m (16.4 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48S-48M8L4-05
UPC
037332262783
Product Length/Depth
12.99 in
Product Height
5.23 in
Product Width
17.4 in
Product Weight
15.873 lb
Compliances
REACH
RoHS
Global Catalog
N48S-48M8L4-05
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N48S-48M8L4-05 Preloaded Fiber Patch Panel
(48) MTP/MPO-APC to LC Duplex trunk cables, 5 m (16.4 ft.)
Installation guide
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
All-in-One Kit
Numbered Ports
Built-in Cables
Cable Jacket Material
PVC
Network Speed
100 Gbps
40 Gbps
400 Gbps
Product Highlights
Use only as much cable as you need; store the remainder inside to avoid clutter
Aluminum chassis mounts into 3U of space in EIA-standard 19 in. racks
Flexible cable length allows reuse of cables if equipment is moved
48 MTP/MPO-to-LC 8-fiber OS2 singlemode cables come coiled inside for instant use
192 LC Duplex ports protected by fold-down front panel with organization labels
Rack Height
3U
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Singlemode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
MTP/MPO: ≤ 0.70 dB; LC: ≤ 0.30 dB
Number Of Fibers
24
Panel Cable Length
5 m
Panel Cable Number
48
Panel Dimensions
17.42" X 5.24" X 12.99"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
5M (16.4 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
1310 nm
1550 nm
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1310NM
0.36 dB / km
Attenuation 1550NM
0.22 dB / km
Endface Polish
UPC
APC
Optical Mode
OS2
Mode
Singlemode
Optical Port


MPO/MTP
LC
Fiber Type
9/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.