Download document () of 20
We make what matters work*

N48S-4M3X8M-10

Preloaded Fiber Panel, 1U - 4x (3x8F MTP/MPO-APC F/F) 24F Trunk Cables, OS2 Singlemode, 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48S-4M3X8M-10
UPC
037332262707
Product Length/Depth
10.19 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
5.732 lb
Compliances
REACH
RoHS
Global Catalog
N48S-4M3X8M-10
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N48S-4M3X8M-10 Preloaded Fiber Panel
Installation guide
(4) MTP/MPO-APC to MTP/MPO-APC trunk cables, 10 m (32.8 ft.)
Connector Color
Green
Black
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
All-in-One Kit
Built-in Cables
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
4 MTP/MPO-APC 24-fiber OS2 singlemode cables come coiled inside for instant use
Flexible cable length allows reuse of cables if equipment is moved
Lifetime limited warranty (Worldwide)
Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks
Use only as much cable as you need; store the remainder inside to avoid clutter
Rack Height
1U
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Singlemode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
24
Panel Cable Length
10 m
Panel Cable Number
4
Panel Dimensions
17.32" X 1.73" X 10.20"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
10M (32.8 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
1310 nm
1550 nm
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1310NM
0.36 dB / km
Attenuation 1550NM
0.22 dB / km
Endface Polish
APC
Optical Mode
OS2
Mode
Singlemode
Optical Port

MPO/MTP
Fiber Type
9/125

Export product specification