Download document () of 20
We make what matters work*

N48S-8L2L-10

Preloaded Fiber Panel, 1U - 8x LC/LC Duplex Cables (M/M), OS2 Singlemode, 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series preloaded fiber optic patch panel
Catalog Number
N48S-8L2L-10
UPC
037332262370
Product Length/Depth
10.19 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
5.511 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N48S-8L2L-10
Product Type
Preloaded fiber optic patch panel

Product specifications

Type
Preloaded
Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N48S-8L2L-10 Preloaded Fiber Panel
Installation guide
(8) LC Duplex to LC Duplex cables, 10 m (32.8 ft.)
Connector Color
White
Blue
Connector type
Networking-fiber
Product Features
All-in-One Kit
Built-in Cables
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
100 Gbps
40 Gbps
10 Gbps
25 Gbps
400 Gbps
Product Highlights
8 LC Duplex 10-meter OS2 singlemode cables come coiled inside for instant use
Use only as much cable as you need; store the remainder inside to avoid clutter
Flexible cable length allows reuse of cables if equipment is moved
Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks
Lifetime limited warranty (Worldwide)
Rack Height
1U
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Singlemode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Panel Cable Length
10 m
Panel Cable Number
8
Panel Dimensions
17.32" X 1.73" X 10.20"
Primary Coating Diameter
245
Primary Form Factor
Rackmount
Outer Cable Diameter
2.9 mm
Fiber Cable Length
10M (32.8 ft)
Panel Style
Preloaded Fiber Panel
Wavelength
1550 nm
1310 nm
Connector group
LC
Connector
LC duplex (male)
Attenuation 1310NM
0.36 dB / km
Attenuation 1550NM
0.22 dB / km
Endface Polish
UPC
Optical Mode
OS2
Mode
Singlemode
Optical Port

LC
Fiber Type
9/125

Export product specification