Download document () of 20
We make what matters work*

N492-WM4-BK

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

  • Mounts securely on any solid surface
  • Supports up to 4 fiber adapter panels
  • Locks with included key to protect connections against tampering
  • Made from heavy-duty cold-rolled steel
  • Includes rings, ties and label for organized cable management

General specifications

Product Name
Eaton Tripp Lite series distribution enclosure
Catalog Number
N492-WM4-BK
UPC
037332202925
Product Length/Depth
14.5 in
Product Height
6.7 in
Product Width
18.7 in
Product Weight
12.8 lb
Compliances
RoHS
Global Catalog
N492-WM4-BK
Product Type
Distribution enclosure

Product specifications

Color
Black
Package Contents
(2) Keys
(4) Cable manager rings
Label
Cable lock post
(5) Cable ties
Quick Start Guide
N492-WM4-BK Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity
Technology
Singlemode
Multimode
Features
Flex Center
Number Of Ports
0
Total Number of Ports
0
Panel Style
Cassette Type

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.