Download document () of 20
We make what matters work*

N516-10M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 10M (33 ft.)

  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
  • Higher Bandwidth, optimized for Gigabit and 10Gbps networks
  • Attenuation loss meets or exceeds the latest industry standards
  • Lifetime limited warranty (Worldwide)
  • Premium PVC 50/125 multimode patch cables

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM2 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM2-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N516-10M
UPC
037332116963
Product Length/Depth
0.75 in
Product Height
9 in
Product Width
7 in
Product Weight
0.131 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N516-10M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
10M Duplex MMF Cable LC/SC 50/125 Fiber
Connector Color
White
Beige
System Requirements
Any Fiber Optic hardware or NIC card requiring Multimode Duplex cable with LC/SC connectors
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
10 Gbps
25 Gbps
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
Number Of Fibers
2
Primary Coating Diameter
245
Secondary coating material
PVC
Numerical Aperture
.275 nominal
Primary Coating Material
Acrylate
Secondary Coating Diameter (Microns)
900
Fiber Cable Length
10M (32.8 ft)
Proof Test Level
100,000 PSI
Connector group
LC
SC
Connector
SC duplex (male)
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.