Download document () of 20
We make what matters work*

N518-10M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 10M (33 ft.)

  • Perfect for use with Fibre Channel Controller Cards and Switches
  • Premium PVC multimode patch cables
  • Backward compatible with 62.5 micron fiber
  • Attenuation loss meets or exceeds the latest industry standards
  • Higher bandwidth, optimized for gigabit and 10Gbps networks
  • Built-in headroom for future applications
  • Lifetime limited warranty (Worldwide)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM2 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM2-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N518-10M
UPC
037332123626
Product Length/Depth
6.4 in
Product Height
0.1 in
Product Width
5.2 in
Product Weight
0.19 lb
Compliances
REACH
RoHS
Global Catalog
N518-10M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
10M duplex MMF cable LC/ST 50/125 fiber
Connector Color
Red
Gray
Black
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/ST connectors
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
25 Gbps
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
LC ≤ 0.20 dB; ST ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
10M (32.8 ft)
Connector group
LC
ST
Connector
ST duplex (male)
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.