Download document () of 20
We make what matters work*

N520-30M-P

Duplex Multimode 50/125 Fiber Plenum Rated Patch Cable (LC/LC), 30M (100 ft.)

  • Attenuation loss meets or exceeds the latest industry standards
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
  • Premium PLENUM multimode patch cable
  • Lifetime limited warranty (Worldwide)
  • Higher bandwidth optimized for Gigabit and 10Gbps networks

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM2 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM2-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N520-30M-P
UPC
037332145314
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.44 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N520-30M-P
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
30M duplex MMF cable LC/LC 50/125 fiber, Plenum rated jacket
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Use Plenum jacketed cable where local fire codes dictate
Connector type
Networking-fiber
Cable Jacket Material
PVC
Network Speed
10 Gbps
1 Gbps (Gigabit)
25 Gbps
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
30M (98.4 ft)
Connector group
LC
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.