Download document () of 20
We make what matters work*

N549-01K

Duplex Multimode 62.5/125 LSZH Fiber Optic Cable, 1000 ft. Bulk

General specifications

Product Name
Eaton Tripp Lite series bulk fiber cable
Catalog Number
N549-01K
UPC
037332142924
Product Length/Depth
4.7 in
Product Height
10.24 in
Product Width
10.24 in
Product Weight
5.6 lb
Compliances
RoHS
REACH
Global Catalog
N549-01K
Product Type
Bulk fiber cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
Carton of 1,000ft Duplex 62.5/125 Multimode cable
Connector Color
Orange
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Product Highlights
Low-Smoke, Zero Halogen (LSZH) jacket
Bulk 62.5/125 Multimode Duplex Fiber Optic Cable
Zip-Cord Style
SideA Connector1
62.5 BULK
SideB Connector1
62.5 BULK
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Number Of Fibers
2
Fiber Cable Length
304.9M (1000 ft)
Connector group
Bulk cable
Connector
62.5 bulk
Attenuation 850NM
3.0 dB/km
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.