Fiber Splice Dome Enclosure - 54 Splicing Trays, 648 Fiber Capacity, IP68 Rated
Provides Durable, Customizable Protection for Outdoor Fiber Cable Runs
This fiber splicing dome enclosure comes with 54 splice trays that accommodate up to 12 fibers unterminated cables each to give you more flexibility in adjusting cable lengths and connection types directly on-site. The compact enclosure is ideal for singlemode and multimode fiber infrastructure in municipal broadband installations, including residential (Fiber to the Home or FTTH) and commercial (Fiber to the Premise or FTTP). This also includes underground fiber runs and those spanning utility poles.
Flexible Connections in Your Fiber Network
By accommodating and protecting 648 splicing connections total, the splice enclosure provides a high level of scalability in your network design. The enclosure supports up to 648 cable entry passthroughs to support a variety of cable runs. Each hinged fiber splice tray allows access to internal cabling without having to remove other trays, making on-going re-entry and re-use convenient.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the enclosure is 100% protected against dust and able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance.
Cable Management That’s User Friendly
Built-in labels log which fiber is spliced to each of the main MPO cable colors. Integrated cable ties keep cables well organized and secure. Included tubing protects each splice point.
A Great Variety of Installation Choices
Operating temperature range from -49°F to 149°F (-45°C to 65°C) supports safe installation in a wide range of outdoor climates. It can be installed on a pole, on a wall, on overhead telco lines or underground.
| Product Name |
Eaton Tripp Lite series fiber splicing enclosure
|
| Catalog Number |
N600D-0648-54
|
| UPC |
037332279866
|
| Product Length/Depth |
25.98 in
|
| Product Height |
25.98 in
|
| Product Width |
11.81 in
|
| Product Weight |
22.71 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N600D-0648-54
|
| Product Type |
Fiber splicing enclosure
|
| Type |
Dome Closure
|
| Ingress protection (IP) ratings |
IP68
|
| Color |
Black
White |
| Package Contents |
(17) Heatshrink tubes
EVA tube Cleaning paper N600D-0648-54 648 Fiber Splice Dome Enclosure Pole-mounting hardware (648) Splicing tubes Silicon oil Owner's manual Insulation tape |
| Product Features |
Outdoor Use
IP68 Rated |
| SideA Connector1 |
BARE FIBER
|
| SideB Connector1 |
BARE FIBER
|
| Technology |
Singlemode
Multimode |
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, non-condensing
|
| Operating Temperature Range |
-49° to 149° F (-45° to 65° C)
|
| Storage Humidity Range |
5% to 85% RH, non-condensing
|
| Storage Temperature |
-49° to 149° F (-45° to 65° C)
|
| Number Of Fibers |
648
|
| Panel Dimensions |
11.81" X 25.98"
|
| Material of construction |
Plastic
|
| Number Of Ports |
18
|
| Port Details |
|
| Cassette Capacity |
54
|
| Number of Cassette Splicing Trays |
54
|
| Splicing Tray Dimensions (hwd/mm) |
8 x 109 x 133
|
| Cassette Splicing Tray Capacity |
12 fibers
|
| Mounting Details |
WALL, POLE, AERIAL
|
| Grounding |
1 x feed-through ground stud
|
| Connector |
BARE FIBER
|
| Optical Mode |
OM1
OM3 OM4 OM2 SM OM5 OS2 |
| Mode |
Multimode
Singlemode |
| Protection Rating |
|