Fiber Splice Dome Closure, Up to 1152F Ribbon Fiber With 6x 192F Splice Tray, IP68
Provides Durable, Customizable Protection for Outdoor Fiber Cable Runs
This fiber splicing dome enclosure comes with 6 splice trays that accommodate up to 192 ribbon fiber unterminated cables each to give you more flexibility in adjusting cable lengths and connection types directly on-site. The compact enclosure is ideal for singlemode and multimode fiber infrastructure in municipal broadband installations, including residential (Fiber to the Home or FTTH) and commercial (Fiber to the Premise or FTTP). This also includes underground fiber runs and those spanning utility poles.
Flexible Connections in Your Fiber Network
By accommodating and protecting 1152 splicing connections total, the splice enclosure provides a high level of scalability in your network design. The enclosure supports up to 1152 cable entry passthroughs to support a variety of cable runs. Each hinged fiber splice tray allows access to internal cabling without having to remove other trays, making on-going re-entry and re-use convenient.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the enclosure is 100% protected against dust and able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance.
Cable Management That’s User Friendly
Built-in labels log which fiber is spliced to each of the main MPO cable colors. Integrated cable ties keep cables well organized and secure. Included tubing protects each splice point.
A Great Variety of Installation Choices
Operating temperature range from -49°F to 149°F (-45°C to 65°C) supports safe installation in a wide range of outdoor climates. It can be installed on a pole, on a wall, on overhead telco lines or underground.
| Product Name |
Eaton Tripp Lite series fiber splicing enclosure
|
| Catalog Number |
N600D-1152-6
|
| Product Length/Depth |
23.22 in
|
| Product Height |
23.22 in
|
| Product Width |
10.24 in
|
| Product Weight |
0.001 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Global Catalog |
N600D-1152-6
|
| Product Type |
Fiber splicing enclosure
|
| Type |
Dome Closure
|
| Ingress protection (IP) ratings |
IP68
|
| Color |
White
Black |
| Package Contents |
EVA tube
N600D-1152-6 1,152 Fiber Splice Dome Enclosure Pole-mounting hardware Owner's manual (20) Cable ties (4) Choke plugs (8) Cable grommets (96) Splicing tubes Silicon oil Cleaning paper Insulation tape |
| Product Features |
Outdoor Use
IP68 Rated |
| SideA Connector1 |
RIBBON FIBER
|
| SideB Connector1 |
RIBBON FIBER
|
| Technology |
Multimode
Singlemode |
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, non-condensing
|
| Operating Temperature Range |
-49° to 149° F (-45° to 65° C)
|
| Storage Humidity Range |
5% to 85% RH, non-condensing
|
| Storage Temperature |
-49° to 149° F (-45° to 65° C)
|
| Number Of Fibers |
1152
|
| Panel Dimensions |
10.24" X 23.23"
|
| Material of construction |
Plastic
|
| Number Of Ports |
6
|
| Port Details |
|
| Cassette Capacity |
6
|
| Number of Cassette Splicing Trays |
6
|
| Splicing Tray Dimensions (hwd/mm) |
15 x 132 x 276.5
|
| Cassette Splicing Tray Capacity |
192 ribbon fiber
|
| Mounting Details |
WALL, POLE, AERIAL
|
| Grounding |
1 x feed-through ground stud
|
| Connector |
Ribbon Fiber
|
| Optical Mode |
OM2
OM5 OS2 OM1 OM3 OM4 SM |
| Mode |
Multimode
Singlemode |
| Protection Rating |
|