Fiber Splice Horizontal Closure, Up to 96F Single Fiber With 4x 24F Splice Tray, IP68
Provides Durable, Customizable Protection for Outdoor Fiber Cable Runs
This fiber splicing dome enclosure comes with 4 splice trays that accommodate up to 24 fibers unterminated cables each to give you more flexibility in adjusting cable lengths and connection types directly on-site. The compact enclosure is ideal for singlemode and multimode fiber infrastructure in municipal broadband installations, including residential (Fiber to the Home or FTTH) and commercial (Fiber to the Premise or FTTP). This also includes underground fiber runs and those spanning utility poles.
Flexible Connections in Your Fiber Network
By accommodating and protecting 96 splicing connections total, the splice enclosure provides a high level of scalability in your network design. The enclosure supports up to 96 cable entry passthroughs to support a variety of cable runs. Each hinged fiber splice tray allows access to internal cabling without having to remove other trays, making on-going re-entry and re-use convenient.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the enclosure is 100% protected against dust and able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance.
Cable Management That’s User Friendly
Built-in labels log which fiber is spliced to each of the main MPO cable colors. Integrated cable ties keep cables well organized and secure. Included tubing protects each splice point.
A Great Variety of Installation Choices
Operating temperature range from -49°F to 149°F (-45°C to 65°C) supports safe installation in a wide range of outdoor climates. It can be installed on a pole, on a wall, on overhead telco lines or underground.
| Product Name |
Eaton Tripp Lite series fiber splicing enclosure
|
| Catalog Number |
N600H-0096-4
|
| Product Length/Depth |
5.31 in
|
| Product Height |
16.53 in
|
| Product Width |
7.87 in
|
| Product Weight |
6.83 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Global Catalog |
N600H-0096-4
|
| Product Type |
Fiber splicing enclosure
|
| Type |
Horizontal Closure
|
| Ingress protection (IP) ratings |
IP68
|
| Color |
White
Black |
| Package Contents |
(8) Cable grommets
(96) Splicing tubes N600H-0096-4 96 Fiber Splice Horizontal Enclosure (20) Cable ties (6) Choke plugs Owner's manual EVA tube Silicon oil Insulation tape Cleaning paper Aerial-mounting hardware |
| Product Features |
Outdoor Use
IP68 Rated |
| SideA Connector1 |
BARE FIBER
|
| SideB Connector1 |
BARE FIBER
|
| Technology |
Singlemode
Multimode |
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, non-condensing
|
| Operating Temperature Range |
-49° to 149° F (-45° to 65° C)
|
| Storage Humidity Range |
5% to 85% RH, non-condensing
|
| Storage Temperature |
-49° to 149° F (-45° to 65° C)
|
| Number Of Fibers |
96
|
| Panel Dimensions |
16.54" X 7.87" X 5.32"
|
| Material of construction |
Plastic
|
| Number Of Ports |
4
|
| Port Details |
4 x 10-20 mm round
|
| Cassette Capacity |
4
|
| Number of Cassette Splicing Trays |
4
|
| Splicing Tray Dimensions (hwd/mm) |
21.8 x 123.4 x 165
|
| Cassette Splicing Tray Capacity |
24 fibers
|
| Mounting Details |
WALL, POLE, AERIAL
|
| Grounding |
1 x feed-through ground stud
|
| Connector |
BARE FIBER
|
| Optical Mode |
OM2
OM4 OM5 SM OM3 OM1 OS2 |
| Mode |
Multimode
Singlemode |
| Protection Rating |
|