Download document () of 20
We make what matters work*

N600P-144U-6

High-Density Fiber Patch Panel, 1U w 6x Splice Cassettes, 144x LC/UPC SM 0.9mm, 1.5M Pig-tail

  • Recommended for large enterprise, multi-tenant/colo and hyperscale installations
  • 72 LC duplex ports are numbered for quick ID and mapping of network connections
  • Includes ties, wraps and tubing to keep internal cables sorted and protected
  • Mounts into 1U of space in your standard 19 in. rack with included brackets
  • Allows on-site splicing of 144 UPC connections to meet your infrastructure requirements

General specifications

Product Name
Eaton Tripp Lite series fiber patch panel and cassette and enclosure
Catalog Number
N600P-144U-6
Product Length/Depth
18.5 in
Product Height
1.73 in
Product Width
19 in
Product Weight
9.26 lb
Compliances
RoHS
REACH
Global Catalog
N600P-144U-6
Product Type
Fiber patch panel and cassette and enclosure

Product specifications

Type
Fiber Patch Panel
Package Contents
Owner's manual
N600P-144U-6 1U Panel Fiber Splice Enclosure
Mounting hardware
(144) Single-splicing protective tubes
Velcro tie
Spiral wrapping band
(10) Nylon cable ties
Connector Color
Blue
Product Features
Rackmountable
Numbered Ports
Mounting Accessory Included
Labeled Ports
Built-in Cable Management
Network Speed
100 Gbps
1 Gbps (Gigabit)
10 Gbps
40 Gbps
25 Gbps
400 Gbps
800 Gbps
SideA Connector1
LC
Technology
Singlemode
Operating Humidity
5% to 85% RH, non-condensing
Operating Temperature Range
14° to 140° F (-10° to 60° C)
Storage Humidity Range
5% to 85% RH, non-condensing
Storage Temperature
14° to 140° F (-10° to 60° C)
Insertion Loss
≤0.30dB
Number Of Fibers
144
Panel Cable Length
1.5 m
Panel Cable Number
24
Panel Dimensions
19.10 x 1.73 x 18.51
Primary Form Factor
Rackmount
Material of construction
Metal
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
12.5 x 196.2 x 295
Cassette Splicing Tray Capacity
24 fibers
Cassette Patch Cord
LC/UPC Singlemode, 1.5 M Pigtail, 0.9 mm
Minimum Required Rack Depth
21.5 in
Rack Units
1
Mounting Details
RACK MOUNT
Wavelength
1550 nm
Connector
LC
Attenuation 1550NM
≤0.30dB/KM
Endface Polish
UPC
Fittings Included
Mounting Accessory Included
Optical Mode
SM
OS2
Mode
Singlemode
Optical Port
LC

Export product specification