Download document () of 20
We make what matters work*

N600P-288A-12

High-Density Fiber Patch Panel, 2U w 12x Splice Cassettes, 288x LC/APC SM 0.9mm, 1.5M Pig-tail

  • Lifetime limited warranty (Worldwide)
  • Recommended for large enterprise, multi-tenant/colo and hyperscale installations
  • Allows on-site splicing of 288 APC connections to meet your infrastructure requirements
  • Includes ties, wraps and tubing to keep internal cables sorted and protected
  • Mounts into 2U of space in your standard 19 in. rack with included brackets
  • 144 LC duplex ports are numbered for quick ID and mapping of network connections

General specifications

Product Name
Eaton Tripp Lite series fiber patch panel and cassette and enclosure
Catalog Number
N600P-288A-12
Product Length/Depth
18.5 in
Product Height
3.46 in
Product Width
19 in
Product Weight
15.43 lb
Compliances
RoHS
REACH
Global Catalog
N600P-288A-12
Product Type
Fiber patch panel and cassette and enclosure

Product specifications

Type
Fiber Patch Panel
Package Contents
Mounting hardware
Owner's manual
(288) Single-splicing protective tubes
N600P-288A-12 2U Panel Fiber Splice Enclosure
(10) Nylon cable ties
Velcro tie
Spiral wrapping band
Connector Color
Green
Product Features
Numbered Ports
Rackmountable
Built-in Cable Management
Labeled Ports
Mounting Accessory Included
Network Speed
40 Gbps
1 Gbps (Gigabit)
10 Gbps
100 Gbps
25 Gbps
400 Gbps
800 Gbps
SideA Connector1
LC
Technology
Singlemode
Operating Humidity
5% to 85% RH, non-condensing
Operating Temperature Range
14° to 140° F (-10° to 60° C)
Storage Humidity Range
5% to 85% RH, non-condensing
Storage Temperature
14° to 140° F (-10° to 60° C)
Insertion Loss
≤0.30dB
Number Of Fibers
288
Panel Dimensions
19.10 x 3.46 x 18.51
Primary Form Factor
Rackmount
Material of construction
Metal
Number of Cassette Splicing Trays
12
Splicing Tray Dimensions (hwd/mm)
12.5 x 196.2 x 295
Cassette Splicing Tray Capacity
24 fibers
Cassette Patch Cord
LC/APC Singlemode, 1.5 M Pigtail, 0.9 mm
Minimum Required Rack Depth
19 in
Rack Units
2
Mounting Details
RACK MOUNT
Wavelength
1550 nm
Connector
LC
Attenuation 1550NM
≤0.30dB/KM
Endface Polish
APC
Fittings Included
Mounting Accessory Included
Optical Mode
SM
OS2
Mode
Singlemode
Optical Port
LC

Export product specification