Download document () of 20
We make what matters work*

N600P-576U-24

High-Density Fiber Patch Panel, 4U w 24x Splice Cassettes, 576x LC/UPC SM 0.9mm, 1.5M Pig-tail

  • Includes ties, wraps and tubing to keep internal cables sorted and protected
  • Lifetime limited warranty (Worldwide)
  • Allows on-site splicing of 576 UPC connections to meet your infrastructure requirements
  • Mounts into 4U of space in your standard 19 in. rack with included brackets
  • 288 LC duplex ports are numbered for quick ID and mapping of network connections
  • Recommended for large enterprise, multi-tenant/colo and hyperscale installations

General specifications

Product Name
Eaton Tripp Lite series fiber patch panel and cassette and enclosure
Catalog Number
N600P-576U-24
Product Length/Depth
18.5 in
Product Height
6.93 in
Product Width
19 in
Product Weight
30.2 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N600P-576U-24
Product Type
Fiber patch panel and cassette and enclosure

Product specifications

Type
Fiber Patch Panel
Package Contents
(576) Single-splicing protective tubes
(10) Nylon cable ties
Mounting hardware
Spiral wrapping band
N600P-576U-24 4U Panel Fiber Splice Enclosure
Velcro tie
Owner's manual
Connector Color
Green
Product Features
Built-in Cable Management
Mounting Accessory Included
Numbered Ports
Labeled Ports
Rackmountable
Network Speed
40 Gbps
100 Gbps
1 Gbps (Gigabit)
10 Gbps
25 Gbps
400 Gbps
800 Gbps
SideA Connector1
LC
Technology
Singlemode
Operating Humidity
5% to 85% RH, non-condensing
Operating Temperature Range
14° to 140° F (-10° to 60° C)
Storage Humidity Range
5% to 85% RH, non-condensing
Storage Temperature
14° to 140° F (-10° to 60° C)
Insertion Loss
≤0.30dB
Number Of Fibers
576
Panel Dimensions
19.10 x 8.86 x 18.51
Primary Form Factor
Rackmount
Material of construction
Metal
Cassette Capacity
24
Number of Cassette Splicing Trays
24
Splicing Tray Dimensions (hwd/mm)
12.5 x 196.2 x 295
Cassette Splicing Tray Capacity
24 fibers
Cassette Patch Cord
LC/UPC Singlemode, 1.5 M Pigtail, 0.9 mm
Minimum Required Rack Depth
19 in
Rack Units
4
Mounting Details
RACK MOUNT
Wavelength
1550 nm
Connector
LC
Attenuation 1550NM
≤0.30dB/KM
Endface Polish
UPC
Fittings Included
Mounting Accessory Included
Optical Mode
SM
OS2
Mode
Singlemode
Optical Port
LC

Export product specification