Download document () of 20
We make what matters work*

N784-MDC-1STST

ST to ST 100Mbps Mode Converter, 1310nm Multimode to 1310nm Singlemode, 2km to 10km Transmission Distance

  • Durable housing withstands operating temperature range of 0° to 70°C
  • LEDs indicate fiber connection and various statuses, including data transfer speed
  • 2-year limited warranty (Worldwide)
  • Customizable converter extends up to 100 Mbps of data via ST ports up to 10 km
  • Quick plug-and-play installation gets your fiber network up and running immediately

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter changes a Fiber Mode Converter signal and extends it to a second network device located farther away than copper cabling’s 100-meter limit. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 2 Km to 10Km away. The fiber media converter is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the media converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-MDC-1STST
UPC
037332292391
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.9 in
Product Weight
0.44 lb
Warranty
2 year limited
Compliances
REACH
CE Marked
FCC Class B
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1
Global Catalog
N784-MDC-1STST
Product Type
Media converter

Product specifications

Type
Fiber Mode Converter
Accessories
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
Europlug
NEMA 1-15P North America
Color
Black
Package Contents
N784-MDC-1STST 100 Mb ST Mode Converter
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A) with 4.5 ft. (1.4 m) cord
Quick Start Guide
(4) International plug adapters (North America, Europe, U.K., Australia)
IEEE Standards Supported
802.3u
802.3z
Connector type
Networking-fiber
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
CE
FCC
GS
LPS
TUV
UL
WEEE
cUL
SideA Connector1
ST DUPLEX (FEMALE)
SideB Connector1
ST DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Singlemode
Multimode
Operating Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
Storage Temperature
32° to 158°F (0° to 70°C)
Transmission Range
2 Km to 10Km
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.52 ft
Cable color
Black
Material of construction
Metal Shell
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
Housing
Metal
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
Power Consumption
10 W
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1300 nm
1310 nm
1550 nm
850 nm
Connector group
ST
Connector
ST duplex (female)
Optical Mode
OM3
OM4
OM5
OS2
SM
Mode
Multimode
Singlemode
Network Ports
ST (FEMALE)
Optical Port
ST
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex
Fiber Type
8.3/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.