Download document () of 20
We make what matters work*

N785-001-SPE

Industrial Single-Pair Ethernet (SPE) Media Converter - 10BASE-T1L, 10 Mbps, 1000 m, RJ45/Phoenix, -40° to 75°C, DC Power, TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • DIN‑rail or wall-mountable design for industrial control cabinets and edge deployments
  • Enables cost‑effective IT/OT convergence using existing two‑wire fieldbus infrastructure
  • Bridges single-pair Ethernet (SPE) devices to standard RJ45 Ethernet networks
  • 3-year limited warranty (Worldwide)
  • Industrial‑grade metal housing with wide -40°C to 75°C operating range

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter changes a Single Pair Ethernet (SPE) Media Converter signal and extends it to a second network device located farther away than copper cabling’s 100-meter limit. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 100 M away. The fiber media converter is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the media converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-001-SPE
UPC
037332300379
Product Length/Depth
2.3 in
Product Height
3.4 in
Product Width
0.9 in
Product Weight
0.46 lb
Warranty
3 year limited
Compliances
IEEE Certified
TAA Compliant
Certifications
CSA certified
ICES
UL Listed
Global Catalog
N785-001-SPE
Product Type
Media converter

Product specifications

Type
Single Pair Ethernet (SPE) Media Converter
Color
Black
Input
Terminal Block- 3pin
Package Contents
N785-001-SPE Industrial SPE Media Converter
DIN-rail mounting kit
(2) Terminal blocks
RJ45 rubber insert
User documentation
IEEE Standards Supported
802.3
Product Features
DIN Mountable
Mounting Accessory Included
TAA Compliant
Network Speed
10 Mbps
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SPE
Operating Temperature Range
-40° to 167°F (-40° to 70°C)
Relative Humidity
5% to 90% RH, Non Condensing
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
100 M
Material of construction
Metal Shell
Housing
Metal
Number Of Ports
2
Port Details
(x1) RJ45 Ethernet Port & (x1)Single Pair Ethernet (SPE) Port
Data Transfer Rate
10 Mbps
Fittings Included
Mounting Accessory Included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.