AC Power Supply for Tripp Lite N785-CH12 Media Converter Chassis, 75W
| Product Name |
Eaton Tripp Lite series chassis
|
| Catalog Number |
N785-CH75W-AC
|
| UPC |
037332267061
|
| Product Length/Depth |
10.43 in
|
| Product Height |
3.39 in
|
| Product Width |
9.25 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
CE Marked RoHS FCC Compliant |
| Global Catalog |
N785-CH75W-AC
|
| Product Type |
Chassis
|
| Accessories |
Fuse Glass Tube (x2)
|
| Accessory Class |
|
| Accessory Type |
Power supply
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
|
| Package Contents |
N785-CH75W-AC 75W AC Power Supply
|
| System Requirements |
N785-CH12 Media Converter Chassis
|
| Product Features |
TAA Compliant
|
| Packaging Type |
Box
|
| External Power Supply Certifications |
RoHS
FCC CE |
| Features |
Flex Center
|
| Operating Humidity |
20% to 90%
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Humidity Range |
20% to 90%
|
| Storage Temperature |
-4° to 185°F (-20° to 85°C)
|
| AC Power Adapter Input Specs (V / Hz / A) |
90-240V / 50/60Hz / 2A
|
| AC Power Adapter Output Specs (V / A) |
12V / 6.5A
|
| AC Power Adapter Cord Length |
6 ft
|
| Cable color |
Black
|
| TAA Compliance |
Yes
|
| Input Power Source Type |
AC Adapter
|