Download document () of 20
We make what matters work*

N785-P01-SFP

Gigabit SFP Fiber to Ethernet Media Converter, POE+ - 10/100/1000 Mbps

  • Customizable SFP port supports both 1G single- and multimode transceivers
  • Works in tandem with N785-Series non-PoE converters (sold separately)
  • Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
  • RJ45 jack supports auto MDI/MDI-X to bridge various network devices
  • Supports both full- and half-duplex operation
  • 2-year limited warranty (Worldwide)

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter changes a Fiber to PoE signal and extends it to a second network device located farther away than copper cabling’s 100-meter limit. The mode conversion allows your network connection to reach hubs, switches and other devices located up to Depends on transceiver used away. The fiber media converter is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the media converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-P01-SFP
UPC
037332236937
Product Length/Depth
2.76 in
Product Height
0.98 in
Product Width
3.74 in
Product Weight
0.001 lb
Warranty
2 year limited
Compliances
RoHS
FCC Compliant
Global Catalog
N785-P01-SFP
Product Type
Media converter

Product specifications

Type
Fiber to PoE
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
AC Power Adapter Plug(s)
NEMA 5-15P North America
Color
Black
Package Contents
External power supply with 3.6 ft. (1.1 m) cord and NEMA 5-15P plug (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
N785-P01-SFP Gigabit SFP Fiber to Ethernet Extender
Owner's manual
System Requirements
10/100/1000 Mbps Gigabit Ethernet network
N785-Series media converter (without PoE)
Singlemode or multimode transceiver (such as N286-01GSX-MDLC or N286-01GLX-SLX)
IEEE Standards Supported
802.3
Connector type
Networking-copper
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
Network Speed
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
10 Mbps; 100 Mbps; 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
UL
CCC
FCC
PSE
cUL
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
Technology
Singlemode
Cat6
PoE
Cat6a
Cat5/5e
Multimode
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
Depends on transceiver used
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length
3.6 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
Housing
Metal
LED Indicators
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Mode
Multimode
Singlemode
Network Ports
RJ45 (FEMALE)
SFP (FEMALE)
Input Power Source Type
AC Adapter with detachable power cord
Operating Mode
Full/Half Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.