Download document () of 20
We make what matters work*

N816-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 10M (33 ft.)

  • Designed for 10-Gig Ethernet applications...OM3
  • Lifetime limited warranty (Worldwide)
  • Max 10Gb distance of 300 meters @850nm
  • Backward compatible with existing 50/125 fiber
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM3 cable.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM3-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N816-10M
UPC
037332124845
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1246 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N816-10M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
10 meter Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, SC/LC
Connector Color
White
Beige
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
25 Gbps
40 Gbps
10 Gbps
100 Gbps
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
10M (32.8 ft)
Connector group
LC
SC
Connector
SC duplex (male)
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.