Download document () of 20
We make what matters work*

N820-04M-OM4

10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 4 m (13.1 ft.)

  • High-bandwidth fiber cable reaches 40/100 Gb speeds up to 300 m at 850 nm
  • Laser-optimized for use with cost-effective VCSEL and LED laser light sources
  • Rated OM4 to offer a high-speed 50/125 multimode fiber solution
  • Ideal for upgrading 10 Gb applications to 40 Gb and 100 Gb for future use
  • Aqua jacket allows immediate identification as OM4 cable in crowded applications

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM4-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-04M-OM4
UPC
037332206633
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
CE Marked
RoHS
REACH
Global Catalog
N820-04M-OM4
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-04M-OM4 Duplex Multimode 50/125 Fiber Patch Cable, OM4 Rated, 4 m (13.1 ft.)
Connector Color
Aqua
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
40 Gbps
100 Gbps
10 Gbps
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.20dB
Number Of Fibers
2
Cable Length
13.1 Foot
Fiber Cable Length
4M (13.1 ft)
Connector group
LC
Connector
LC duplex (male)
Attenuation 1300NM
1.5 dB/km
Attenuation 850NM
3.5 dB/km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification