400G Multimode 50/125 OM3 Switchable Fiber Optic Cable (Duplex LC-PC M/M), LSZH, Aqua, 2 m (6.6 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM3 cable.
Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM3-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N820X-02M
|
| UPC |
037332271594
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.05 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
CE Marked
REACH RoHS |
| Certifications |
UL Listed
|
| Global Catalog |
N820X-02M
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Aqua
|
| Package Contents |
N820X-02M 400G Multimode 50/125 OM3 Switchable Fiber Optic Cable, Aqua, 2 m (6.6 ft.)
|
| Connector Color |
Beige
|
| Connector type |
Networking-fiber
|
| Product Features |
Switchable Polarity
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
10 Gbps
40 Gbps 25 Gbps 100 Gbps 400 Gbps |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
5% to 85% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
≤ 0.20 dB
|
| Number Of Fibers |
2
|
| Primary Coating Diameter |
600
|
| Outer Cable Diameter |
2 mm x 4.1 mm
|
| Fiber Cable Length |
2M (6.6 ft)
|
| Wavelength |
1300 nm
850 nm |
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 1300NM |
1.5 dB/km
|
| Attenuation 850NM |
3.5 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM3
|
| Mode |
Multimode
|
| Optical Port |
LC |
| Fiber Type |
50/125
|