Download document () of 20
We make what matters work*

N821-04M-MG-T

10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 4 m

  • Push/pull tab connectors install/remove with one hand
  • Magenta color for easy OM4 identification
  • Premium-grade ceramic ferrules designed for fast applications
  • Slim, space-saving uniboot design for neat cable management
  • Nearly 4x the bandwidth over conventional 62.5 µm multimode fiber
  • Lifetime limited warranty (Worldwide)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.

Magenta-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM4-rated cable has a jacket colored Magenta to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N821-04M-MG-T
UPC
037332201690
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N821-04M-MG-T
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Magenta
Package Contents
N821-04M-MG-T 10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 4 m (13 ft.)
Connector Color
White
Aqua
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
Cable Jacket Material
LSZH
Network Speed
40 Gbps
100 Gbps
25 Gbps
10 Gbps
1 Gbps (Gigabit)
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
4M (13.1 ft)
Connector group
LC
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification