Download document () of 20
We make what matters work*
To be discontinued

N822C-03M-MG

400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 3 m

  • Magenta LSZH jacket allows fast, easy identification in a crowded switch or patch panel
  • OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
  • Backward compatible with 40/100 GbE networks to facilitate future-proofing
  • Smaller-format CS ends designed for next-generation 400G QSFP-DD transceivers
  • CS connectors 40% more dense than standard LC ends for easier cable management

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.

Magenta-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM4-rated cable has a jacket colored Magenta to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N822C-03M-MG
UPC
037332258052
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
REACH
RoHS
Global Catalog
N822C-03M-MG
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Magenta
Package Contents
N822C-03M-MG 400Gb Duplex Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 3 m
Connector Color
Aqua
White
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
Cable Jacket Material
LSZH
Network Speed
400 Gbps
SideA Connector1
CS DUPLEX (MALE)
SideB Connector1
CS DUPLEX (MALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Transmission Range
100 M
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Primary Coating Diameter
600
Fiber Cable Length
3M (9.8 ft)
Connector group
CS
Connector
CS duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification