400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 5 m
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.
Magenta-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a jacket colored Magenta to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N822L-05M-MG
|
| UPC |
037332258090
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.06 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N822L-05M-MG
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Magenta
|
| Package Contents |
N822L-05M-MG 400Gb Duplex Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 5 m
|
| Connector Color |
White
Aqua |
| Connector type |
Networking-fiber
|
| Product Features |
Push/Pull Tabs
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
25 Gbps
1 Gbps (Gigabit) 40 Gbps 100 Gbps 10 Gbps |
| SideA Connector1 |
CS DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Transmission Range |
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
CS ≤ 0.20 dB; LC ≤ 0.20 dB
|
| Number Of Fibers |
2
|
| Primary Coating Diameter |
600
|
| Fiber Cable Length |
5M (16.4 ft)
|
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM4
|
| Fiber Type |
50/125
|