Download document () of 20
We make what matters work*

N838-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 3M (10 ft.)

  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket
  • For use with networking hardware employing mini-LC SFP transceivers
  • Max 10Gb distance of 300 meters @850nm
  • Lifetime limited warranty (Worldwide)
  • Mini-LC to Mini-LC Fiber Patch Cable, 3 Meter

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM3 cable.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM3-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N838-03M
UPC
037332165831
Product Length/Depth
5.6 in
Product Height
0.1 in
Product Width
5.6 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N838-03M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
3M (10-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch cable ( Mini-LC to Mini-LC ) - Aqua
Connector Color
Beige
White
Black
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
100 Gbps
40 Gbps
SideA Connector1
MINI LC DUPLEX (MALE)
SideB Connector1
MINI LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
3M (9.8 ft)
Connector group
Mini LC
Connector
Mini LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.