Download document () of 20
We make what matters work*

N844-01M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)

  • Sturdy plastic housing for long-lasting durability
  • OM3, 40GbE rated, 40GBASE-SR4
  • Plenum rated jacket
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Backward compatible with existing 50/125 fiber
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • MTP / MPO to 8 x LC Fan-out Cable
  • Slim uniboot design saves space and makes cables easier to manage

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM3 cable.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM3-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N844-01M-8LC-PT
UPC
037332185259
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
REACH
RoHS
Global Catalog
N844-01M-8LC-PT
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
1M (3.28-ft.) MTP / MPO Fan-out Cable, MTP/MPO to 8 x LC, 40GbE OM3 Plenum
Connector Color
Aqua
Black
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
Breakout
Trunk
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
8
Fiber Cable Length
1M (3.3 ft)
Connector group
LC
MPO
Connector
LC duplex (male)
12F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.