MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
| Product Name |
Eaton Tripp Lite series tester
|
| Catalog Number |
N844-LOOP-12F
|
| UPC |
037332188205
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5.9 in
|
| Product Width |
4 in
|
| Product Weight |
0.013 lb
|
| Compliances |
RoHS
REACH |
| Global Catalog |
N844-LOOP-12F
|
| Product Type |
Tester
|
| Accessory Type |
Cable tester
|
| Cable Jacket Rating |
OFNP
|
| Cable Jacket Color |
Aqua
|
| Package Contents |
MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
|
| Connector Color |
Black
Aqua |
| System Requirements |
Networking hardware with MTP / MPO ports
|
| Product Features |
Push/Pull Tabs
|
| Cable Jacket Material |
PVC
|
| Network Speed |
40 Gbps
100 Gbps 400 Gbps |
| SideA Connector1 |
12F MTP/MPO (FEMALE)
|
| SideB Connector1 |
12F MTP/MPO (FEMALE)
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20mm (Dynamic); 10mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
≤ 0.35 dB
|
| Number Of Fibers |
12
|
| Attenuation 850NM |
3.0 dB / km
|
| Endface Polish |
PC
|
| Optical Mode |
OM3
|