40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 20 m (65.6 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM3 cable.
Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM3-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N844A-20M-8-P
|
| UPC |
037332294517
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.35 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N844A-20M-8-P
|
| Product Type |
Preterminated fiber patch cable
|
| Color |
Aqua
|
| Cable Jacket Rating |
OFNP
|
| Cable Jacket Color |
Aqua
|
| Package Contents |
N844A-20M-8-P 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable, Type-A Polarity, Aqua, 20 m (65.6 ft.)
|
| Connector Color |
Aqua
Black |
| Connector type |
Networking-fiber
|
| Product Features |
Push/Pull Tabs
|
| Cable Jacket Material |
PVC
|
| Network Speed |
40 Gbps
100 Gbps 400 Gbps |
| SideA Connector1 |
8F MPO (FEMALE)
|
| SideB Connector1 |
8F MPO (FEMALE)
|
| Technology |
Multimode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Relative Humidity |
5% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
14° to 140°F (-10° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
≤ 0.50 dB
|
| Number Of Fibers |
8
|
| Primary Coating Diameter |
245
|
| Outer Cable Diameter |
3.0 mm
|
| Fiber Cable Length |
20M (65.6 ft)
|
| Return Loss |
≧ 20 dB
|
| Wavelength |
1300 nm
850 nm |
| Connector group |
MPO
|
| Connector |
8F MPO (female)
|
| Attenuation 1300NM |
1.5 dB/km
|
| Attenuation 850NM |
3.5 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM3
|
| Mode |
Multimode
|
| Optical Port |
MPO/MTP
|
| Fiber Type |
50/125
|