Download document () of 20
We make what matters work*

N844A-30M-8-P

40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 30 m (98.4 ft.)

General specifications

Product Name
Eaton Tripp Lite series OM3 fiber optic multimode cable
Catalog Number
N844A-30M-8-P
UPC
037332294524
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.52 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N844A-30M-8-P
Product Type
Fiber optic multimode cable

Product specifications

Color
Aqua
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N844A-30M-8-P 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable, Type-A Polarity, Aqua, 30 m (98.4 ft.)
Connector Color
Aqua
Black
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Backward compatible with 10/25/40/100 Gb networks to facilitate future-proofing
Lifetime limited warranty (Worldwide)
Aqua OFNP jacket provides fast, easy identification in a high-density application
OM3-rated cable recommended for 400 Gb speeds up to 100 meters (@ 1300 nm)
Push/pull tab connectors allow convenient one-handed installation and removal
SideA Connector1
8F MPO (FEMALE)
SideB Connector1
8F MPO (FEMALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
14° to 140°F (-10° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.50 dB
Number Of Fibers
8
Primary Coating Diameter
245
Outer Cable Diameter
3.0 mm
Fiber Cable Length
30M (98.4 ft)
Return Loss
≧ 20 dB
Wavelength
1300 nm
850 nm
Connector group
MPO
Connector
8F MPO (female)
Attenuation 1300NM
1.5 dB/km
Attenuation 850NM
3.5 dB/km
Endface Polish
PC
Optical Mode
OM3
Mode
Multimode
Optical Port
MPO/MTP
Fiber Type
50/125

Export product specification