Multimode 50/125 OM3 Loopback Fiber Optic Cable Tester (12F MTP/MPO Female), LSZH, Aqua
| Product Name |
Eaton Tripp Lite series tester
|
| Catalog Number |
N844B-LOOP-12F
|
| UPC |
037332272867
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5.9 in
|
| Product Width |
4 in
|
| Product Weight |
0.013 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
CE Marked
REACH RoHS |
| Certifications |
UL Listed
|
| Global Catalog |
N844B-LOOP-12F
|
| Product Type |
Tester
|
| Accessory Type |
Cable tester
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Aqua
|
| Package Contents |
N844B-LOOP-12F Multimode 50/125 OM3 Loopback Fiber Optic Cable Tester
|
| Connector Color |
Black
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
40 Gbps
100 Gbps 400 Gbps |
| SideA Connector1 |
12F MTP/MPO (FEMALE)
|
| SideB Connector1 |
12F MTP/MPO (FEMALE)
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Humidity Range |
5% to 85% RH, Non-Condensing
|
| Storage Temperature |
14° to 140°F (-10° to 60°C)
|
| Bend Radius - Min |
20mm (Dynamic); 10mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
≤ 0.35 dB
|
| Number Of Fibers |
6
|
| Primary Coating Diameter |
245
|
| Outer Cable Diameter |
3.0 mm
|
| Wavelength |
850 nm
1300 nm |
| Attenuation 1300NM |
1.5 dB / km
|
| Attenuation 850NM |
3.5 dB / km
|
| Endface Polish |
PC
|
| Optical Mode |
OM3
|
| Mode |
Multimode
|
| Optical Port |
MPO/MTP |