Download document () of 20
We make what matters work*

N845A-04M-12TAA

100G Multimode 50/125 OM4 Fiber Optic Cable (12F MPO/MPO- PC F/F), Type-A Polarity, OFNP, Aqua, 4M (13.1ft.), TAA

General specifications

Product Name
Eaton Tripp Lite series OM4 fiber optic multimode cable
Catalog Number
N845A-04M-12TAA
UPC
037332292247
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Warranty
Limited lifetime
Compliances
RoHS
TAA Compliant
REACH
Global Catalog
N845A-04M-12TAA
Product Type
Fiber optic multimode cable

Product specifications

Color
Aqua
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N845A-04M-12TAA 100G Multimode 50/125 OM4 Fiber Optic Cable, Aqua, 4 m (13.1 ft.), TAA
Connector Color
Black
Aqua
Connector type
Networking-fiber
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
10 Gbps
100 Gbps
40 Gbps
400 Gbps
Product Highlights
Type-A polarity ideal for straight-through fiber applications
Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
Lifetime limited warranty (Worldwide)
Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Fiber
Features
Flex Center
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-40° to 176°F (-40° to 80°C)
Bend Radius - Min
20MM (Dynamic); 10MM (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.6dB
Number Of Fibers
12
Primary Coating Diameter
245
Outer Cable Diameter
3.0 mm
Fiber Cable Length
4M (13.1 ft)
Return Loss
≧ 35dB
TAA Compliance
Yes
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1300NM
0.6 dB/Km
Attenuation 850NM
2.4 dB/Km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification