400G Multimode 50/125 OM4 Plenum Fiber Optic Cable, 16F MTP/MPO-APC to (x2) 12F MTP/MPO-UPC (F/F), Magenta, 1 m
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.
Magenta-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a jacket colored Magenta to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N846D-01M-16DMG
|
| UPC |
037332258342
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.08 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Global Catalog |
N846D-01M-16DMG
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNP
|
| Cable Jacket Color |
Magenta
|
| Package Contents |
N846D-01M-16DMG 400G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 1 m
|
| Connector Color |
Aqua
Green Black |
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
PVC
|
| Network Speed |
400 Gbps
|
| SideA Connector1 |
16F MPO (FEMALE)
|
| SideB Connector1 |
12F MPO (FEMALE)
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Transmission Range |
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
16F: ≤ 0.60 dB; 12F: ≤ 0.35 dB
|
| Number Of Fibers |
16
|
| Primary Coating Diameter |
245
|
| Fiber Cable Length |
1M (3.3 ft)
|
| Connector group |
MPO
|
| Connector |
12F MPO (female)
16F MPO (female) |
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
UPC
APC |
| Optical Mode |
OM4
|
| Fiber Type |
50/125
|