Download document () of 20
We make what matters work*

N846D-01M-24DAQ

400G Multimode 50/125 OM4 Plenum Fiber Optic Cable, 24F MTP/MPO-UPC to 16F MTP/MPO-UPC (F/F), Aqua, 1 m

  • MTP/MPO 16- and 24-fiber ends designed for next-gen 400G QSFP-DD transceivers
  • Connectors tested for low insertion loss and back reflection to ensure top performance
  • Lifetime limited warranty (Worldwide)
  • OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
  • Plenum rated for horizontal premise applications in air ducts and drop ceilings
  • Aqua jacket allows fast, easy identification in a crowded switch or patch panel

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM4 cable.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM4-rated cable has a jacket colored Aqua to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N846D-01M-24DAQ
UPC
037332260505
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N846D-01M-24DAQ
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N846D-01M-24DAQ 400G Multimode 50/125 OM4 Fiber Optic Cable, Aqua, 1 m
Connector Color
Aqua
Magenta
Black
Connector type
Networking-fiber
Cable Jacket Material
PVC
Network Speed
400 Gbps
SideA Connector1
24F MPO (FEMALE)
SideB Connector1
16F MPO (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Transmission Range
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
24F MTP/MPO: ≤ 0.35 dB; 16F MTP/MPO: ≤ 0.60 dB
Number Of Fibers
16
Primary Coating Diameter
245
Fiber Cable Length
1M (3.3 ft)
Connector group
MPO
Connector
16F MPO (female)
24F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

Export product specification