Profile Notebook Brief - Notebook/Laptop Computer Carrying Cases & Bags
| Product Name |
Eaton Tripp Lite series laptop case
|
| Catalog Number |
NB1001BK
|
| UPC |
037332126788
|
| Product Length/Depth |
13.1 in
|
| Product Height |
13.1 in
|
| Product Width |
2.7 in
|
| Product Weight |
2.2 lb
|
| Global Catalog |
NB1001BK
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory Type |
Carrying case / bag
|
| Color |
Gray
Black |
| Material |
600 Denier Nylon
|