Notebook Cooling Pad - Notebook/Laptop Computer, TAA
| Product Name |
Eaton Tripp Lite series cooling pad
|
| Catalog Number |
NC2003SR
|
| UPC |
037332127051
|
| Product Length/Depth |
1.01 in
|
| Product Height |
0.76 in
|
| Product Width |
11.8 in
|
| Product Weight |
1.01 lb
|
| Warranty |
1 year limited
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant TAA Compliant |
| Global Catalog |
NC2003SR
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory Type |
Cooling pad
|
| Color |
Black
|
| TAA Compliance |
Yes
|
| Material |
Plastic
|
| USB Powered |
Yes
|