J-Hook Cable Support - 2", Batwing, Galvanized Steel, 25 Pack
| Product Name |
Eaton Tripp Lite series J-hook
|
| Catalog Number |
NCM-JHC20-25
|
| UPC |
037332236074
|
| Product Length/Depth |
9.05 in
|
| Product Height |
6.1 in
|
| Product Width |
9.05 in
|
| Product Weight |
0.001 lb
|
| Compliances |
TIA-569-C
ISO/IEC 14763-2 RoHS TIA-568-C REACH |
| Global Catalog |
NCM-JHC20-25
|
| Product Type |
Accessory
|
| Maximum Weight Capacity |
60 lb
|
| Application |
Neatly bundle cable above a drop ceiling or below a raised floor in your data center, network installation or digital signage setup
|
| Accessory Class |
|
| Color |
Silver
|
| Accessory Type |
Cable support
|
| Cable Jacket Color |
Silver
|
Support from Eaton