Download document () of 20
We make what matters work*

NFI-U04-SPE

4-Port Single-Pair Ethernet (SPE) Industrial Switch - 10BASE-T1L, 10 Mbps, 1000 m, RJ45/Phoenix, -40° to 75°C, DC Power, TAA

  • Dual 10/100BASE-TX uplink ports allow for flexible network integration
  • 3-year limited warranty (Worldwide)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Industrial‑grade metal housing with wide -40°C to 75°C operating range
  • 10BASE-T1L ports bridge SPE field devices to broader industrial networks
  • DIN‑rail or wall-mountable design for industrial control cabinets and edge deployments

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U04-SPE
UPC
037332300393
Product Length/Depth
4.56 in
Product Height
3.92 in
Product Width
1.97 in
Product Weight
0.97 lb
Warranty
3 year limited
Compliances
IEEE Certified
RoHS
TAA Compliant
Certifications
CSA certified
ICES
UL Listed
Global Catalog
NFI-U04-SPE
Product Type
Unmanaged industrial ethernet switch

Product specifications

Type
Single Pair Ethernet (SPE) Industrial Switch
Package Contents
NFI-U04-SPE Industrial SPE Switch
DIN-rail mounting kit
(2) RJ45 rubber inserts
User documentation
Product Features
Storm Control
TAA Compliant
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
Number of ports (other)
4
Power consumption - max
4 W
Ports
4
Ports Detail
(x4) 10Base-T1L Ports
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal
Operating Temperature
-40°F to 167°F (-40°C to 75°C)
Operating Temperature Range
-40°F to 167°F (-40°C to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40°F to 185°F (-40°C to 85°C)
Led Indicator
LEDs x8 : PWR(Green): for Power, LNK/ACT 1~4th: for data transmitting/receiving on SPE 1~4th port, (Green: Good link quality/Amber: Poor link quality), 100 5~6th (Green): for Ethernet speed 100Mbps, LNK/ACT 5~6th (Green): for data transmitting/receiving, SFP 5~6th (Green): for speeds at 1000Mbps
Switching Capacity
480Mbps
Jumbo Frames
1536
MAC Addresses
1000
OSI Layer
Layer 2
Power Source
3-Pin Terminal Block
TAA Compliance
Yes
Network Switch Ports
10/100 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.