Download document () of 20
We make what matters work*

NG8-1

8Port Desktop Gigabit Unmanaged Network Switch w External Power Supply, metal, US and EU Plug

Unmanaged Gigabit Ethernet Switch for Small Offices and Workgroups
The energy-efficient unmanaged network switch connects up to {NumberOfPortsOther} devices, such as computers, routers, printers and servers, to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your small office or data center, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at {NetworkCompatibility} speeds, improving efficiency and cutting costly downtime.

Maximum Network Functionality

This unmanaged switch features {NumberOfPortsOther} twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable {NetworkCompatibility} and auto MDI/MDIX functionality, so crossover cables and uplink ports are not needed for connections to PCs, routers and other switches. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control (full duplex) and back pressure (half duplex) allow smooth transmission of large files.

Complies with IEEE Energy Efficient Ethernet Standards

The switch supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It consumes very little input power. It also meets IEEE 802.3ab, 802.3i and 802.3u standards.

Plug-and-Play Functionality for Easy Use

No configuration is required in setting up the unmanaged switch, so you can have your {NetworkCompatibility} network up and running immediately. Cat5/5e/6/6a UTP/STP cables (sold separately) provide optimal performance. Easy-to-read LEDs indicate connection and activity status for each port. The switch supports MAC address auto-learning and auto-aging for efficient routing.

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG8-1
UPC
037332287182
Product Length/Depth
3 in
Product Height
1.1 in
Product Width
5.5 in
Product Weight
0.53 lb
Warranty
3 year limited
Compliances
UKCA
CE Marked
IEEE Certified
FCC Class B
RoHS
Certifications
CSA Std. C22.2
UL 62368-1
EN 55032
NOM
EN 55035
Global Catalog
NG8-1
Product Type
Unmanaged ethernet switch

Product specifications

Type
  • Fanless
  • Unmanaged Switch
Input Plug Type
NEMA 1-15P
Package Contents
External Power Supply (Input: 100–240V, 50/60 Hz, 0.25A; Max Output: 5V 1000mA) with NEMA 1-15P plug
Owner’s manual
NG8-1 8-Port Gigabit Ethernet Unmanaged Switch
Product Highlights
Consumes just 2.75W maximum input power to save energy costs
Designed for either desktop installation or wall mounting with keyhole tabs
Helps you share large bandwidth-intensive files to improve work efficiency
8 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
3-year limited warranty (Worldwide)
Form Factor
Desktop
Wall-mount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Number of ports (other)
8
Power consumption - max
2.75 W
Electrical Consumption (Max)
2.75W
Ports Detail
(8) 10/100/1000Mb RJ45 Female
Color
Black
Cord Length
0.25 ft
Form Factors Supported
Desktop, Wall mount
Material
Metal
Operating Humidity Range
10% - 90%, RH (Non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Network Compatibility Details
Auto-negotiable
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Led Indicator
(x1) PWR,(x8) 1-8 Port/Status LED
SFP Uplink Ports
0
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
16Gbps
Switching Capacity Details
2Gbps per port with full duplex
Jumbo Frames
9
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Need product support?

Support from Eaton