4-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 4x PoE+ 30W, 2x SFP Ports, -10° to 60°C, DIN Mount, TAA
Smart Gigabit Ethernet Switch Connects Your Network Devices to a LAN
This future-proof lite-managed switch transmits data over a Gigabit Ethernet network. {PortsDetail} auto-negotiating ports send data via {RecommendedCatgoryCable} cable only to the devices designated to receive it, which improves the efficiency and potential throughput of the network. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity.
Protective Metal Housing Built to Last in Harsh Environments
The hardened industrial switch adds 10/100/1000 Mbps Gigabit Ethernet capacity to industrial automation, security, government, military, oil and gas, mining and outdoor applications, as well as other environments with space constraints and wide temperature ranges. The IP30 industrial-grade aluminum case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -10 to 60 degrees Celsius (-10 to 140 degrees Fahrenheit).
Manages and Monitors Devices via Innovative Lamungan Management Platform
The user-friendly cloud-based Lamungan platform helps you manage your network via web interface or mobile app. Three different features help you monitor connected devices, real-time traffic and link information. The Wizard is a set-up assistant that guides you step-by-step through initial management. The Topology Map with visual connectivity diagram displays network infrastructure and highlights link status. The Dashboard provides important performance and traffic-related information. A tri-color scheme – red (critical), yellow (alert), green (normal) – keeps you up to date on any network irregularities.
Works with the Most Popular Web Browsers
The switch is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, it accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Pre-Installed DIN Rail Clip Allows for Convenient Installation
The device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs.
TAA-Compliant for GSA Schedule Purchases
This lite-managed industrial Ethernet switch is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
| Product Name |
Eaton Tripp Lite series managed industrial ethernet switch
|
| Catalog Number |
NGI-S04C2P4-4
|
| UPC |
037332297211
|
| Product Length/Depth |
4.72 in
|
| Product Height |
6.3 in
|
| Product Width |
1.97 in
|
| Product Weight |
1.92 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
IEEE Certified RoHS TAA Compliant |
| Global Catalog |
NGI-S04C2P4-4
|
| Product Type |
Managed industrial ethernet switch
|
| Type |
|
| Power over ethernet (PoE) |
802.3 at (PoE+)
|
| Power over ethernet (PoE) power - max |
120 W
|
| Package Contents |
NGI-S04C2P4-4 4-Port Lite Managed Industrial Gigabit Ethernet Switch
DIN rail-mounting clip (pre-installed) Terminal block (pre-installed) RJ45 and SFP port dust caps (to protect unused ports) Quick Start Guide |
| Product Features |
DIN-Rail Mountable
Redundancy - Dual Power Inputs Auto MDI/MDIX Crossover Detection MAC Auto Learning RMON SNMP Storm Control |
| Form Factor |
DIN-Rail Mountable
DIN-Rail |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Number of ports (other) |
4
|
| Power consumption - max |
10 W
|
| PoE Capability |
30W (802.3at)
|
| PoE Power Budget (Watts) |
120
|
| PoE Supported Ports |
4
|
| PoE Port Description |
4 x 10/100/1000BASE-T (PoE RJ45)
|
| Voltage Compatibility (VDC) |
48~57VDC
|
| Color |
Black
|
| Form Factors Supported |
DIN-Rail Mountable
|
| Material |
Metal
|
| Operating Temperature |
14°F to 140°F (-10°C to 60°C)
|
| Operating Temperature Range |
14°F to 140°F (-10°C to 60°C)
|
| Relative Humidity |
5% to 95% (Non-Condensing)
|
| Storage Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Amperage Rating Details |
6A
|
| Network Compatibility Details |
Auto-negotiable
|
| Led Indicator |
LEDs x 14 :
- PWR(Green): for Power - ALM(Red): for PWR & RPS fails
- RPS(Green): for Power by terminal block RPS
- PoE 1~4th (Green): for supplying power to PD device
- 1000 1~4th (Green): for Ethernet speed 1000Mbps
- LNK/ACT 1~4th (Green): for data transmitting/receiving
- SFP 5~6th (Green): for speeds at 1000Mbps
|
| SFP Uplink Ports |
2
|
| Switching Capacity |
10Gbps (1Gbps Per Port with Full Duplex)
|
| Switching Capacity Details |
1Gbps Per Port with Full Duplex
|
| ESD Protection |
±8kV air discharge / ±4kV contact discharge
|
| Jumbo Frames |
10
|
| MAC Addresses |
8
|
| OSI Layer |
Layer 2
|
| Fans (Type/Quantity) |
Fanless
|
| TAA Compliance |
Yes
|
| Network Switch Ports |
10/100/1000 (RJ45)
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at)
|